IESNA:LM-63-2002
[TEST]P1643842
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-722-U-T2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 2200K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6830.9
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 68 75 85 90 95 105 115 125 135 145 155 165 175 180 
794.9 925.7 1038.8 1100.2 1106.8 1088.5 1064.3 1027.0 1006.1 1023.8 1116.6 1304.9 1496.4 1711.5 1968.4 
2218.8 2440.4 2616.9 2803.2 3040.5 3329.5 3478.5 3406.6 3108.5 2497.3 1380.0 687.1 436.0 282.4 153.6 87.6 
53.0 24.2 11.1 1.3 0.0 0.0 
794.9 931.6 1044.0 1103.5 1109.4 1092.4 1067.6 1031.6 1009.4 1026.4 1125.1 1293.7 1489.9 1718.0 1970.4 
2230.6 2458.7 2628.7 2807.2 3053.6 3343.2 3489.7 3414.5 3151.0 2495.3 1392.5 711.9 445.8 298.8 165.4 96.1 
60.1 28.8 13.1 1.3 0.0 0.0 
794.9 925.7 1038.1 1105.5 1119.2 1108.1 1089.1 1061.7 1036.2 1044.0 1114.6 1268.9 1474.8 1691.2 1917.4 
2201.8 2449.6 2635.9 2822.2 3046.4 3336.7 3570.7 3591.0 3390.9 2839.2 1850.1 960.3 583.1 405.3 258.9 141.9 
79.8 50.3 22.9 8.5 0.7 0.0 
794.9 927.0 1036.8 1108.7 1138.8 1140.8 1133.6 1121.8 1098.3 1092.4 1123.1 1226.4 1408.8 1612.1 1829.8 
2063.9 2316.2 2541.1 2758.1 2979.1 3258.2 3606.0 3740.0 3643.3 3292.2 2446.9 1401.6 814.6 557.0 397.5 270.0 
131.4 72.6 43.1 17.7 0.7 0.0 
794.9 910.0 1017.2 1101.5 1153.2 1180.7 1193.7 1199.6 1195.7 1182.6 1188.5 1234.3 1353.9 1518.6 1723.9 
1969.7 2192.6 2431.9 2662.7 2892.8 3162.1 3555.7 3924.4 4030.9 3823.1 3245.2 2159.3 1200.3 724.3 523.0 383.7 
240.6 131.4 74.5 20.9 1.3 0.0 
794.9 902.2 1002.8 1089.8 1160.4 1217.3 1261.1 1295.7 1321.2 1335.6 1343.4 1364.4 1410.8 1504.9 1660.5 
1854.0 2095.2 2377.0 2667.3 2944.4 3183.7 3418.4 3787.1 4151.2 4251.3 3992.4 3299.4 2120.7 1093.0 546.5 332.8 
222.3 105.3 60.8 15.7 2.0 0.0 
794.9 885.2 974.7 1064.3 1146.0 1226.4 1299.0 1377.4 1450.6 1518.6 1573.5 1620.6 1660.5 1701.7 1775.6 
1897.8 2087.4 2321.4 2598.0 2883.6 3145.8 3369.4 3594.3 3959.0 4474.2 4860.5 4927.2 4512.1 3305.3 1856.6 
823.1 311.2 119.0 45.8 19.0 3.9 0.0 
794.9 861.6 934.2 1013.9 1099.6 1185.9 1281.3 1383.3 1506.2 1629.1 1752.0 1867.7 1986.1 2098.5 2222.7 
2382.2 2569.2 2786.2 3049.7 3321.0 3584.4 3874.1 4097.6 4340.8 4669.6 5237.7 6104.6 6751.2 6332.1 4752.0 
3181.1 1936.4 902.8 208.5 47.1 5.9 0.0 
794.9 855.7 922.4 1001.5 1080.0 1168.2 1261.7 1369.6 1491.2 1620.6 1754.0 1884.7 2012.9 2148.8 2315.5 
2513.0 2751.6 3033.3 3330.1 3623.0 3905.4 4144.0 4354.5 4557.2 4760.5 5224.0 6065.4 6842.0 6540.6 5087.4 
3394.9 2072.3 932.2 293.5 59.5 8.5 0.0 
794.9 840.7 893.0 953.8 1033.6 1108.7 1199.6 1302.2 1420.6 1547.4 1680.1 1809.5 1937.0 2081.5 2265.9 
2493.4 2773.8 3124.2 3512.5 3927.0 4317.9 4639.6 4890.6 5065.2 5199.2 5433.2 5984.3 6638.1 6566.1 5569.8 
3980.6 2375.0 974.7 277.8 83.7 13.7 0.0 
794.9 817.8 847.9 890.4 942.7 1004.1 1072.1 1147.3 1233.6 1324.5 1418.6 1502.3 1576.8 1664.4 1781.4 
1928.5 2122.7 2360.6 2633.9 2913.7 3146.4 3360.2 3519.1 3675.3 3884.5 4212.0 4888.7 5560.0 5141.6 4022.4 
2882.3 1512.7 500.8 127.5 36.6 9.2 0.0 
794.9 807.4 825.7 855.7 895.6 940.1 991.1 1040.1 1095.7 1152.5 1206.8 1245.4 1269.6 1287.9 1324.5 
1375.5 1450.6 1566.4 1704.3 1852.0 2006.3 2140.3 2268.5 2407.7 2610.4 2902.6 3449.1 3842.7 3359.6 2531.3 
1784.1 914.6 277.8 63.4 16.3 5.9 0.0 
794.9 789.1 796.3 811.9 835.5 857.1 877.3 890.4 899.5 899.5 887.1 855.1 807.4 748.5 693.0 646.5 
617.1 603.4 610.6 636.1 677.9 734.8 788.4 845.3 929.6 1083.2 1344.7 1412.7 1014.6 662.9 383.1 158.2 52.3 
17.0 5.2 3.3 0.0 
794.9 772.7 756.4 744.6 727.0 698.8 654.4 601.4 539.3 472.0 405.3 347.1 293.5 245.8 210.5 182.4 161.5 147.7 
136.0 126.2 117.7 109.2 102.6 94.8 83.0 69.9 57.5 46.4 36.0 26.8 19.6 13.7 7.8 4.6 3.9 3.3 0.0 
794.9 748.5 711.9 672.0 615.8 546.5 477.2 405.3 337.3 270.6 216.4 183.0 163.4 149.7 137.3 126.2 115.1 103.9 
92.8 82.4 72.6 65.4 58.8 53.0 48.4 41.8 34.6 28.1 22.9 17.7 13.1 9.2 5.9 4.6 3.3 3.3 0.0 
794.9 732.2 675.3 609.9 526.3 444.5 364.8 280.5 217.7 182.4 160.8 145.8 132.7 120.3 107.2 94.8 83.7 73.9 67.3 
60.8 55.6 51.0 45.8 41.2 36.0 30.7 24.8 20.3 17.0 13.1 9.2 6.5 4.6 3.3 3.3 2.6 0.0 
794.9 713.9 640.7 552.4 457.6 366.1 269.3 209.2 177.2 158.9 141.2 125.5 109.2 94.8 83.0 73.9 66.7 60.1 55.6 51.0 
45.8 40.5 35.3 31.4 27.5 23.5 19.6 15.0 11.8 9.8 7.2 4.6 3.3 2.6 2.6 2.0 0.0 
794.9 701.5 608.6 507.3 406.6 301.4 223.6 187.6 166.7 147.1 126.2 107.2 90.9 79.1 69.3 62.8 57.5 53.0 47.1 41.8 
36.0 31.4 27.5 24.2 20.9 17.7 15.0 12.4 9.8 7.2 5.9 3.9 2.0 2.0 1.3 1.3 0.0 
794.9 686.4 587.7 470.7 365.4 257.6 204.6 180.4 161.5 137.3 115.1 94.8 80.4 70.6 62.8 56.9 52.3 46.4 40.5 34.6 30.1 
26.1 22.2 19.0 17.0 14.4 11.8 9.2 7.2 5.9 4.6 2.6 2.0 0.7 0.7 0.0 0.0 
794.9 680.5 569.4 452.4 336.7 239.3 196.8 178.5 157.6 130.1 105.3 86.9 74.5 65.4 58.8 53.6 47.7 41.8 36.0 30.7 26.1 
22.2 19.0 16.3 14.4 11.8 9.2 6.5 4.6 3.9 3.3 2.6 2.0 0.7 0.0 0.0 0.0 
794.9 676.0 566.8 446.5 326.2 232.7 194.8 176.5 153.6 126.2 100.7 82.4 71.3 62.8 55.6 50.3 44.5 38.6 32.7 27.5 23.5 
19.6 16.3 13.7 11.1 9.2 6.5 4.6 3.3 2.6 2.0 2.0 1.3 0.0 0.0 0.0 0.0 
794.9 669.4 557.6 436.0 318.4 226.8 192.9 175.2 153.0 124.9 99.4 81.7 69.9 62.1 54.9 49.7 43.8 37.9 32.0 26.8 22.9 
19.0 15.7 13.1 10.5 7.8 5.9 3.9 2.6 2.0 2.0 1.3 0.7 0.0 0.0 0.0 0.0 
